Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\RD5556SiC_RevE2\Project Outputs for RD5556SiC_RevE2\RD5556SiC_RevE2_OutputFiles\Pick Place\Pick Place for RD5556SiC_RevE2.txt

========================================================================================================================
File Design Information:

Date:       07/12/21
Time:       13:19
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment        Layer       Footprint     Center-X(mil) Center-Y(mil) Rotation Description                             
R51        ".1 Ohm"       TopLayer    1210HV        4565.000      3050.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R35        ".1 Ohm"       TopLayer    1210HV        4570.000      2120.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R21        ".1 Ohm"       TopLayer    1210HV        4570.000      1200.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
C44        "1000 pf"      TopLayer    1206          4327.500      3050.000      180      Capacitor                               
C34        "1000 pf"      TopLayer    1206          4332.500      2120.000      180      Capacitor                               
C21        "1000 pf"      TopLayer    1206          4322.500      1200.000      180      Capacitor                               
R12        ""             TopLayer    0805          4175.000      1900.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
D6         Diode          TopLayer    SOD-523       4341.535      1900.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D7         Diode          TopLayer    SOD-523       4341.535      1975.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
U1         PAC5556        TopLayer    TQFN1010-52   1065.000      3079.999      360      PAC5556                                 
TP10       GND            TopLayer    TP63          100.000       3700.000      0        "Glass Beaded Test Point"               
R58        200K           BottomLayer 1206R         2525.000      3540.000      270      Resistor                                
R57        200K           BottomLayer 1206R         2405.000      2960.000      180      Resistor                                
R56        200K           BottomLayer 1206R         2530.000      2670.000      90       Resistor                                
R55        ""             TopLayer    1206R         1810.000      2500.000      90       "RES 3.3K OHM 1/10W 5% 0603 SMD"        
TP11       GND            TopLayer    TP63          1000.000      700.000       90       "Glass Beaded Test Point"               
TP8        GND            TopLayer    TP63          1000.000      1700.000      0        "Glass Beaded Test Point"               
C46        "1000 pf"      BottomLayer 0603-SMT      790.433       3315.000      180      Capacitor                               
D4         MUR160GP       TopLayer    DO41          1755.000      2220.000      90       "Schottky Diode"                        
D1         MUR160GP       TopLayer    DO41          1235.000      2035.000      360      "Schottky Diode"                        
R17        ""             BottomLayer 0603-SMT      790.433       3265.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J6         "FASTON TAB"   TopLayer    7701_Keystone 4112.008      1601.575      270      "FASTON TAB"                            
C36        ""             BottomLayer 0603-SMT      1040.433      2560.000      360      Capacitor                               
C35        ""             BottomLayer 0805          830.000       2925.000      90       Capacitor                               
C22        ""             BottomLayer 0805          855.000       3135.000      180      Capacitor                               
C20        ""             BottomLayer 0805          1010.000      2625.000      360      Capacitor                               
C14        ""             BottomLayer 2220C         3510.433      1000.000      180      Capacitor                               
C13        "0.1 uF"       TopLayer    0603-SMT      1550.000      3264.567      270      Capacitor                               
R4         ""             BottomLayer 0603-SMT      579.567       3650.000      360      Resistor                                
R8         ""             BottomLayer 0603-SMT      579.567       3775.000      360      Resistor                                
J4         UART           TopLayer    HDR1X4        1100.000      3775.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R50        2.4K           TopLayer    0603-SMT      639.567       2790.000      180      Resistor                                
R49        2.4K           TopLayer    0603-SMT      639.567       2900.000      180      Resistor                                
R48        2.4K           TopLayer    0603-SMT      639.567       3025.000      180      Resistor                                
R47        200K           BottomLayer 1206R         2465.000      3380.000      180      Resistor                                
R46        200K           BottomLayer 1206R         2215.000      2960.000      180      Resistor                                
R45        200K           BottomLayer 1206R         2375.000      2730.000      180      Resistor                                
R44        100            TopLayer    0603-SMT      3205.433      3595.000      360      Resistor                                
R43        100            TopLayer    0603-SMT      3190.433      2690.000      360      Resistor                                
R42        100            TopLayer    0603-SMT      3195.433      1795.000      360      Resistor                                
R41        ".1 Ohm"       TopLayer    2512-CSS2H    3272.638      3700.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R40        ".1 Ohm"       TopLayer    2512-CSS2H    3272.638      2800.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R39        ".1 Ohm"       TopLayer    2512-CSS2H    3272.638      1900.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R38        100            TopLayer    0603-SMT      3339.567      3595.000      180      Resistor                                
R37        100            TopLayer    0603-SMT      3339.567      2690.000      180      Resistor                                
R34        ""             TopLayer    0805          3225.000      3275.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R33        ""             TopLayer    0805          3225.000      2375.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R31        10K            TopLayer    0603-SMT      3500.000      3589.567      90       Resistor                                
R29        ""             TopLayer    0805          3225.000      3205.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R28        ""             TopLayer    0805          3225.000      2305.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R27        ""             TopLayer    0805          4175.000      1975.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J11        "FASTON TAB"   TopLayer    7701_Keystone 2437.992      526.575       90       "FASTON TAB"                            
J10        "FASTON TAB"   TopLayer    7701_Keystone 4237.992      201.575       270      "FASTON TAB"                            
D20        Diode          TopLayer    SOD-523       3466.535      3275.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D19        Diode          TopLayer    SOD-523       3466.535      2375.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D18        Diode          TopLayer    SOD-523       3466.535      1475.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D16        Diode          TopLayer    SMA-ES1D      1778.740      3315.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D14        Diode          TopLayer    SMA-ES1D      1728.740      3100.866      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D12        Diode          TopLayer    SMA-ES1D      1728.740      2910.866      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D11        Diode          TopLayer    SOD-523       4341.535      3775.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D10        Diode          TopLayer    SOD-523       4341.535      2875.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
C31        "1000 pf"      TopLayer    0603-SMT      639.567       2950.000      360      Capacitor                               
C30        "1000 pf"      TopLayer    0603-SMT      639.567       2840.000      360      Capacitor                               
C29        "1000 pf"      TopLayer    0603-SMT      639.567       3075.000      360      Capacitor                               
C28        "3300 pF"      TopLayer    0603-SMT      654.567       2720.000      180      Capacitor                               
C27        "3300 pF"      TopLayer    0603-SMT      654.567       2650.000      180      Capacitor                               
C26        "3300 pF"      TopLayer    0603-SMT      654.567       2580.000      180      Capacitor                               
C24        ""             TopLayer    0603-SMT      1500.000      3065.433      270      Capacitor                               
C23        ""             TopLayer    0603-SMT      1500.000      2885.433      270      Capacitor                               
R6         ""             TopLayer    0603-SMT      1650.000      1735.433      90       Resistor                                
R5         Res2           TopLayer    0603-SMT      250.000       2539.567      270      ""                                      
C3         ""             BottomLayer 0603-SMT      940.000       3239.567      270      Capacitor                               
C2         ""             TopLayer    0603-SMT      694.567       3170.000      360      Capacitor                               
C1         ""             BottomLayer 0603-SMT      990.000       3240.433      90       Capacitor                               
R3         ""             BottomLayer 0603-SMT      70.000        3364.567      270      Resistor                                
J1         JTAG           TopLayer    HDR1X4        200.000       2925.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R7         ""             TopLayer    1210          1037.500      2275.000      360      Resistor                                
Q1         FQP2N60C       TopLayer    TO220HV       1400.000      1747.500      180      "N-Channel MOSFET"                      
L1         Inductor       TopLayer    WE-LQS_8x8    1422.047      2280.000      360      Inductor                                
D2         VSYS           TopLayer    0603-LED      250.000       2363.504      270      "LED RED CLEAR 1206 SMD"                
C6         "Cap Pol1"     TopLayer    EC_D30*LS10   3428.150      625.000       180      "Polarized Capacitor (Radial)"          
C4         ""             BottomLayer 1210HV        1074.842      2953.150      90       Capacitor                               
C7         "Cap Pol1"     TopLayer    RB_5.0MM/10MM 1301.575      1100.000      180      "Polarized Capacitor (Radial)"          
R36        100            TopLayer    0603-SMT      3339.567      1795.000      180      Resistor                                
Q5         IPB60R         TopLayer    TO-247_Bottom 3310.000      1685.433      360      "N-Channel MOSFET"                      
C37        "1000 pf"      BottomLayer 0603-SMT      314.567       3650.000      360      Capacitor                               
C39        "1000 pf"      BottomLayer 0603-SMT      1625.000      3689.567      90       Capacitor                               
C40        "1000 pf"      BottomLayer 0603-SMT      1765.000      3689.567      270      Capacitor                               
C41        "0.1 uF"       BottomLayer 0603-SMT      1305.000      3689.567      270      Capacitor                               
C42        "1000 pf"      BottomLayer 0603-SMT      314.567       3775.000      360      Capacitor                               
C43        "1000 pf"      BottomLayer 0603-SMT      314.567       3900.000      360      Capacitor                               
C9         "1000 pf"      BottomLayer 0603-SMT      1490.000      3689.567      90       Capacitor                               
J15        "Header 5"     TopLayer    OST_5P_3.5MM  1575.591      3850.000      360      "Header, 5-Pin"                         
J2         "Header 14"    TopLayer    HDR1X14       1000.000      3500.000      360      "Header, 14-Pin"                        
J3         "Header 20"    TopLayer    HDR1X20       350.000       2425.000      270      "Header, 20-Pin"                        
R52        ""             BottomLayer 0603-SMT      1575.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R54        ""             BottomLayer 0603-SMT      1715.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R1         ""             BottomLayer 0603-SMT      1440.000      3689.567      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C5         ""             TopLayer    0603-SMT      1200.433      2815.000      360      Capacitor                               
C11        "0.1 uF"       TopLayer    0603-SMT      1550.000      2884.567      270      Capacitor                               
C12        "0.1 uF"       TopLayer    0603-SMT      1550.000      3065.433      270      Capacitor                               
C18        "Cap Pol1"     TopLayer    RB_5.0mm/8mm  710.000       2286.575      270      "Polarized Capacitor (Radial)"          
C19        ""             BottomLayer 0805          950.000       2925.000      90       Capacitor                               
R10        ""             BottomLayer 0603-SMT      579.567       3900.000      360      Resistor                                
R11        ""             TopLayer    1206R         1400.000      2645.000      360      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
Q2         IPB60R         TopLayer    TO-247_Bottom 4890.000      1685.433      180      "N-Channel MOSFET"                      
R23        10K            TopLayer    0603-SMT      4375.000      1799.567      270      Resistor                                
R24        10K            TopLayer    0603-SMT      4375.000      2694.567      270      Resistor                                
R25        10K            TopLayer    0603-SMT      4375.000      3594.567      270      Resistor                                
R26        10K            TopLayer    0603-SMT      3495.000      1784.567      90       Resistor                                
TP1        VP             TopLayer    TP63          710.000       2025.000      0        "Glass Beaded Test Point"               
TP5        DRL0           TopLayer    TP63          3175.000      1300.000      0        "Glass Beaded Test Point"               
TP6        DRL1           TopLayer    TP63          3175.000      2200.000      0        "Glass Beaded Test Point"               
TP7        DRL2           TopLayer    TP63          3175.000      3100.000      0        "Glass Beaded Test Point"               
TP9        DRH3           TopLayer    TP63          4100.000      2125.000      0        "Glass Beaded Test Point"               
TP12       DRH4           TopLayer    TP63          4100.000      3025.000      90       "Glass Beaded Test Point"               
TP15       DRH5           TopLayer    TP63          4100.000      3900.000      90       "Glass Beaded Test Point"               
C15        ""             TopLayer    2220C         1285.433      1450.000      180      Capacitor                               
R2         ""             TopLayer    1206R         1910.000      1610.000      270      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R9         ""             TopLayer    1206R         1850.000      1475.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
C16        ""             BottomLayer 1210HV        4130.000      1950.000      180      Capacitor                               
C32        ""             BottomLayer 1210HV        4130.000      2850.000      180      Capacitor                               
C33        ""             BottomLayer 1210HV        4130.000      3725.000      180      Capacitor                               
JMP1       JMP1X3         TopLayer    JMP1X3        800.000       3650.000      180      ""                                      
JMP2       JMP1X3         TopLayer    JMP1X3        800.000       3775.000      180      ""                                      
JMP3       JMP1X3         TopLayer    JMP1X3        800.000       3900.000      180      ""                                      
L4         "750 mA"       TopLayer    WE-TPC_5.3MM  1018.898      2550.000      360      Inductor                                
TP18       DAC1           TopLayer    TP63          450.000       3635.000      0        "Glass Beaded Test Point"               
TP19       DAC2           TopLayer    TP63          450.000       3775.000      0        "Glass Beaded Test Point"               
TP20       DAC3           TopLayer    TP63          450.000       3915.000      90       "Glass Beaded Test Point"               
C25        ""             TopLayer    0603-SMT      1500.000      3264.567      270      Capacitor                               
C38        ""             BottomLayer 0603-SMT      1075.000      3240.433      90       Capacitor                               
J5         ""             TopLayer    HDR1X4        200.000       3350.000      270      "CONN HEADER .100 SINGL STR 4POS"       
J13        "Header 10X2H" TopLayer    MIPI20        125.000       1875.000      270      "Header, 10-Pin, Dual row, Right Angle" 
D3         Diode          TopLayer    SOD-523       1700.000      1733.465      270      "DIODE SWITCHING 75V 0.15A SOD523"      
D8         Diode          TopLayer    SOD-523       4341.535      2800.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D9         Diode          TopLayer    SOD-523       4341.535      3700.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D13        Diode          TopLayer    SOD-523       3466.535      1405.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D15        Diode          TopLayer    SOD-523       3466.535      2305.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
D17        Diode          TopLayer    SOD-523       3466.535      3205.000      360      "DIODE SWITCHING 75V 0.15A SOD523"      
J8         "FASTON TAB"   TopLayer    7701_Keystone 4112.008      2501.575      270      "FASTON TAB"                            
J9         "FASTON TAB"   TopLayer    7701_Keystone 4112.008      3401.575      90       "FASTON TAB"                            
R14        ""             TopLayer    0805          4175.000      2800.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R15        ""             TopLayer    0805          4175.000      3700.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R16        ""             TopLayer    0805          4175.000      2875.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R18        ""             TopLayer    0805          4175.000      3775.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R22        ""             TopLayer    0805          3225.000      1405.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R32        ""             TopLayer    0805          3225.000      1475.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        10K            TopLayer    0603-SMT      3500.000      2689.567      90       Resistor                                
Q3         IPB60R         TopLayer    TO-247_Bottom 4890.000      2585.433      180      "N-Channel MOSFET"                      
Q6         IPB60R         TopLayer    TO-247_Bottom 3310.000      2585.433      360      "N-Channel MOSFET"                      
Q4         IPB60R         TopLayer    TO-247_Bottom 4890.000      3485.433      180      "N-Channel MOSFET"                      
Q7         IPB60R         TopLayer    TO-247_Bottom 3310.000      3485.433      360      "N-Channel MOSFET"                      
C17        "1000 pf"      TopLayer    1206          3572.500      3050.000      180      Capacitor                               
C10        "1000 pf"      TopLayer    1206          3577.500      2150.000      180      Capacitor                               
C8         "1000 pf"      TopLayer    1206          3447.500      1275.000      180      Capacitor                               
R20        ".1 Ohm"       TopLayer    1210HV        3805.000      3050.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R19        ".1 Ohm"       TopLayer    1210HV        3805.000      2150.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R13        ".1 Ohm"       TopLayer    1210HV        3680.000      1275.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
D5         Diode          BottomLayer SMA-ES1D      1264.322      2925.678      135      "DIODE SWITCHING 75V 0.15A SOD523"      
D21        Diode          BottomLayer SMA-ES1D      1266.260      3090.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
D22        Diode          BottomLayer SMA-ES1D      1266.260      3255.000      180      "DIODE SWITCHING 75V 0.15A SOD523"      
R53        ".1 Ohm"       BottomLayer 1210HV        1735.000      2770.000      360      "RES .10 OHM 3W 1% 2512 SMD"            
R59        ".1 Ohm"       BottomLayer 1210HV        1740.000      3020.000      360      "RES .10 OHM 3W 1% 2512 SMD"            
R60        ".1 Ohm"       BottomLayer 1210HV        2280.000      3575.000      360      "RES .10 OHM 3W 1% 2512 SMD"            
